MAX5354

PRODUCTION

10-Bit Voltage-Output DACs in 8-Pin µMAX

Single, Serial, Voltage-Output DAC in a µMAX Package

Part Models
6
1ku List Price
Starting From $3.23
Viewing:

Part Details

  • 10-Bit DAC with Configurable Output Amplifier
  • +5V Single-Supply Operation (MAX5354)
  • +3.3V Single-Supply Operation (MAX5355)
  • Low Supply Current:
    • 0.28mA Normal Operation
    • 2µA Shutdown Mode
  • Available in 8-Pin µMAX
  • Power-On Reset Clears DAC Output to Zero
  • SPI/QSPI and MICROWIRE Compatible
  • Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
  • +3.3V MAX5355 Directly Interfaces with +5V Logic
MAX5354
10-Bit Voltage-Output DACs in 8-Pin µMAX
MAX5354, MAX5355: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 1
MAX5352 PRODUCTION Low-Power, 12-Bit Voltage-Output DACs with Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5354 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed