MAX5304

PRODUCTION

10-Bit Voltage-Output DAC in 8-Pin µMAX

Low cost, Single 10-Bit DAC

Part Models
4
1ku List Price
Starting From $2.86
Viewing:

Part Details

  • 10-Bit DAC with Configurable Output Amplifier
  • +5V Single-Supply Operation
  • Low Supply Current
    • 0.28mA Normal Operation
    • 2µA Shutdown Mode
  • Available in 8-Pin µMAX
  • Power-On Reset Clears DAC Output to Zero
  • SPI/QSPI/MICROWIRE Compatible
  • Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
MAX5304
10-Bit Voltage-Output DAC in 8-Pin µMAX
MAX5304: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX5302 PRODUCTION Low-Power, 12-Bit Voltage-Output DAC with Serial Interface
MAX5354 PRODUCTION 10-Bit Voltage-Output DACs in 8-Pin µMAX
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5304 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed