MAX5251
PRODUCTION+3V, Quad, 10-Bit Voltage-Output DAC with Serial Interface
+3V DAC with Configurable Output Allows Flexible Output Swings
- Part Models
- 7
- 1ku List Price
- Starting From $9.35
Part Details
- Four 10-Bit DACs with Configurable Output Amplifiers
- +3.0V to +3.6V Single-Supply Operation
- Low Supply Current: 0.8mA Normal Operation 3µA Shutdown Mode
- Available in 20-Pin SSOP
- Power-On Reset Clears all Registers and DACs to Zero
- SPI/QSPI and MICROWIRE Compatible
- Simultaneous or Independent Control of DACs Through 3-Wire Serial Interface
- User-Programmable Digital Output
- Schmitt-Trigger Digital Inputs for Direct Optocoupler Interface
- 12-Bit Upgrade Available: MAX5253
The +3V MAX5251 combines four low-power, voltage-output, 10-bit digital-to-analog converters (DACs) and four precision output amplifiers in a space-saving, 20-pin package. In addition to the four voltage outputs, each amplifier's negative input is also available to the user. This facilitates specific gain configurations, remote sensing, and high output drive capacity, making the MAX5251 ideal for industrial-process-control applications. Other features include software shutdown, hardware shutdown lockout, an active-low reset that clears all registers and DACs to zero, a user-programmable logic output, and a serial-data output.
Each DAC has a double-buffered input organized as an input register followed by a DAC register. A 16-bit serial word loads data into each input/DAC register. The 3-wire serial interface is compatible with SPI™/QSPI™ and MICROWIRE™. It allows the input and DAC registers to be updated independently or simultaneously with a single software command. All logic inputs are TTL/CMOS-logic compatible.
Applications
- Automated Test Equipment (ATE)
- Digital Offset and Gain Adjustments
- Industrial Process Controls
- Microprocessor-Controlled Systems
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5251ACAP+ | 20-SSOP-5.3_MM | ||
MAX5251AEAP+ | 20-SSOP-5.3_MM | ||
MAX5251BCAP+ | 20-SSOP-5.3_MM | ||
MAX5251BCAP+T | 20-SSOP-5.3_MM | ||
MAX5251BCPP+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX5251BEAP+ | 20-SSOP-5.3_MM | ||
MAX5251BEAP+T | 20-SSOP-5.3_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX5251ACAP+ | PRODUCTION | |
MAX5251AEAP+ | PRODUCTION | |
MAX5251BCAP+ | PRODUCTION | |
MAX5251BCAP+T | PRODUCTION | |
MAX5251BEAP+ | PRODUCTION | |
MAX5251BEAP+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max5251 yet. Have something to say?
Start a Discussion on EngineerZone®