MAX5231
PRODUCTION3V/5V, 12-Bit, Serial Voltage-Output Dual DACs with Internal Reference
- Part Models
- 2
- 1ku List Price
- Starting From $8.31
Part Details
- Internal 10ppm/°C Precision Bandgap Reference
- 2.465V (MAX5231)
- 1.234V (MAX5230)
- Single-Supply Operation
- 5V (MAX5231)
- 3V (MAX5230)
- Low Supply Current
- 470µA (MAX5231)
- 420µA (MAX5230)
- 13.5MHz SPI/QSPI/MICROWIRE-Compatible, 3-Wire Serial Interface
- Pin-Programmable Power-Up Reset State to Zero or Midscale Output Voltage
- Programmable Shutdown Modes with 1kΩ or 200kΩ Internal Output Loads
- Recalls Output State Prior to Shutdown or Reset
- Buffered Output Drives 5kΩ || 100pF Loads
- Space-Saving 16-Pin QSOP Package
The MAX5230/MAX5231 low-power, dual 12-bit voltage-output digital-to-analog converters (DACs) feature an internal 10ppm/°C precision bandgap voltage reference and precision output amplifiers. The MAX5231 operates on a single 5V supply with an internal 2.5V reference and features a 4.095V full-scale output range. The MAX5230 operates on a single 3V supply with an internal 1.25V reference and features a 2.0475V full-scale output range. The MAX5231 consumes only 470µA while the MAX5230 consumes only 420µA of supply current. Both devices feature low-power (2µA) software- and hardware-enabled shutdown modes.
The MAX5230/MAX5231 feature a 13.5MHz SPI™-, QSPI™-, and MICROWIRE™-compatible 3-wire serial interface. An additional data output (DOUT) allows for daisy-chaining and read back. Each DAC has a double-buffered digital input. The MAX5230/MAX5231 feature two software-selectable shutdown output impedances: 1kΩ or 200kΩ. A power-up reset feature sets DAC outputs at ground or at the midscale DAC code. The MAX5230/MAX5231 are specified over the extended temperature range (-40°C to +85°C) and are available in 16-pin QSOP packages.
Applications
- µP-Controlled Systems
- Automated Test Equipment (ATE)
- Digital Offset and Gain Adjustments
- Industrial Process Controls
- Motion Control
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5231AEEE+ | 16-QSOP-150_MIL | ||
MAX5231BEEE+ | 16-QSOP-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max5231 yet. Have something to say?
Start a Discussion on EngineerZone®