MAX521

PRODUCTION

Quad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs

Serial Interface Compatible with I²C and SMBus™

Part Models
17
1ku List Price
Starting From $6.15
Viewing:

Part Details

  • Single +5V Supply
  • Simple 2-Wire Serial Interface
  • I²C Compatible
  • Outputs Swing Rail to Rail:
    • Unbuffered Outputs (MAX520)
    • Buffered Outputs (MAX521)
  • 1%-Accurate Trimmed Output Resistance (MAX520A)
  • Ultra-Low 4µA Supply Current (MAX520)
  • Individual DACs Have Separate Reference Inputs
  • Power-On Reset Clears All Latches
  • 4µA Power-Down Mode
MAX521
Quad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs
MAX520, MAX521: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX534 PRODUCTION +5V, Low-Power, 8-Bit Quad DAC with Rail-to-Rail Output Buffers
MAX528 PRODUCTION Octal, Serial, 8-Bit DAC with Output Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max521 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed