MAX519

PRODUCTION

2-Wire, Serial, 8-Bit DACs with Rail-to-Rail Outputs

Dual, Serial, Voltage-Output DAC in a SO Package

Part Models
6
1ku List Price
Starting From $4.92
Viewing:

Part Details

  • Single +5V Supply
  • Simple 2-Wire Serial Interface
  • I²C Compatible
  • Output Buffer Amplifiers Swing Rail-to-Rail
  • Space-Saving 8-pin DIP/SO Packages (MAX517/MAX518)
  • Reference Input Range Includes Both Supply Rails (MAX517/MAX519)
  • Power-On Reset Clears All Latches
  • 4µA Power-Down Mode
MAX519
2-Wire, Serial, 8-Bit DACs with Rail-to-Rail Outputs
MAX517, MAX518, MAX519: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX520 PRODUCTION Quad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs
MAX548A PRODUCTION +2.5V to +5.5V, Low-Power, Single/Dual, 8-Bit Voltage-Output DACs in µMAX Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max519 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed