MAX5172

Obsolete

Low-Power, Serial, 14-Bit DACs with Voltage-Output

Best 14-Bit DACs Minimize Power-Up Glitch and Have 1 LSB INL

Viewing:

Part Details

  • ±1 LSB INL
  • 1µA Shutdown Current
  • "Glitch Free" Output Voltage at Power-Up
  • Single-Supply Operation
    • +5V (MAX5170)
    • +3V (MAX5172)
  • Full-Scale Output Range
    • +2.048V (MAX5172, VREF = +1.25V)
    • +4.096V (MAX5170, VREF = +2.5V )
  • Rail-to-Rail Output Amplifier
  • Adjustable Output Offset
  • Low THD (-80dB) in Multiplying Operation
  • SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
  • Programmable Shutdown Mode and Power-Up Reset (0 or Midscale)
  • Buffered Output Capable of Driving 5kΩ || 100pF Loads
  • User-Programmable Digital Output Pin Allows Serial Control of External Components
  • Pin-Compatible Upgrade to the 12-Bit MAX5174/MAX5176
MAX5172
Low-Power, Serial, 14-Bit DACs with Voltage-Output
MAX5170, MAX5172: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX5174 LAST TIME BUY Low-Power, Serial, 12-Bit DACs with Voltage-Output
MAX5176 Low-Power, Serial, 12-Bit DACs with Voltage-Output
MAX5131 +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference
Single-Supply Voltage Output D/A Converters 3
MAX5171 PRODUCTION Low-Power, Serial, 14-Bit DACs with Force-Sense Voltage-Output
MAX5173 PRODUCTION Low-Power, Serial, 14-Bit DACs with Force-Sense Voltage-Output
MAX5130 PRODUCTION +3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max5172 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed