MAX5157
PRODUCTIONLow-Power, Dual, 12-Bit Voltage-Output DACs with Configurable Outputs
Dual, Serial, Voltage-Output DAC in a QSOP Package
- Part Models
- 1
- 1ku List Price
- Starting From $16.00
Part Details
- 12-Bit Dual DAC with Configurable Output Amplifier
- Single-Supply Operation:
- +5V (MAX5156)
- +3V (MAX5157)
- Rail-to-Rail Output Swing
- Low Quiescent Current:
- 500µA (normal operation)
- 2µA (shutdown mode)
- SPI/QSPI and Microwire Compatible
- Space-Saving 16-Pin QSOP Package
- Power-On Reset Clears DAC Outputs to Zero
The MAX5156/MAX5157 low-power, serial, voltage-output, dual 12-bit digital-to-analog converters (DACs) consume only 500µA from a single +5V (MAX5156) or +3V (MAX5157) supply. These devices feature Rail-to-Rail output swing and are available in space-saving 16-pin QSOP and DIP packages. Access to the inverting input allows for specific gain configurations, remote sensing, and high output current capability, making these devices ideally suited for industrial process controls. These devices are also well suited for digitally programmable (4-20mA) current loops.
The 3-wire serial interface is SPI™/QSPI™ and MICROWIRE™ compatible. Each DAC has a double-buffered input organized as an input register followed by a DAC register, which allows the input and DAC registers to be updated independently or simultaneously. Additional features include a programmable shutdown (2µA), hardware-shutdown lockout, a separate voltage reference for each DAC, power-on reset, and an active-low clear input (active-low CL) that resets all registers and DACs to zero. The MAX5156/MAX5157 provide a programmable logic output pin for added functionality, and a serial-data output pin for daisy chaining.
Applications
- Digital Gain and Offset Control
- Digitally Programmable 4mA–20mA Current Loops
- General Purpose
- Industrial Process Controls
- Motion Control
- Remote Industrial Controls
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5157AEEE+ | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX5157AEEE+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max5157 yet. Have something to say?
Start a Discussion on EngineerZone®