MAX5139
PRODUCTIONLow-Power, Single, 16-/12-Bit, Buffered Voltage-Output DACs
Industry's Smallest 16-Bit DACs with Pin-Programmable Zero or Midscale Power-Up
- Part Models
- 2
- 1ku List Price
- Starting From $4.16
Part Details
- 16-/12-Bit Resolution in a 3mm x 3mm, 16-Pin TQFN Package
- Hardware-Selectable on Power-Up or Reset-to-Zero/Midscale DAC Output
- Double-Buffered Input Registers
- Active-Low LDAC Asynchronously Updates DAC Output
- Active-Low READY Facilitates Daisy Chaining
- High-Performance 10ppm/°C Internal Reference
- Guaranteed Monotonic Over All Operating Conditions
- Wide +2.7V to +5.25V Supply Range
- Rail-to-Rail Buffered Output Operation
- Low Gain Error (Less Than ±0.5% FS) and Offset (Less Than ±10mV)
- 30MHz 3-Wire SPI-/QSPI-/MICROWIRE-/DSP-Compatible Serial Interface
- CMOS-Compatible Inputs with Hysteresis
- Low Power Consumption (ISHDN = 2µA max)
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power-Amplifier Control
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5139GTE+ | 16-LFCSP-3X3X0.75 | ||
MAX5139GTE+T | 16-LFCSP-3X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max5139 yet. Have something to say?
Start a Discussion on EngineerZone®