MAX5113

PRODUCTION

9-Channel, 14-Bit Current DAC with SPI Interface

Multichannel Current-Output DAC Optimized to Bias Fiber Optic Tunable Laser Sources

Part Models
4
1ku List Price
price unavailable

Part Details

  • Low 3.0V Supply
  • Integrated Multiplexers for Outputs 1 and 2
  • Increased Current or Resolution with Outputs Connected in Parallel
  • SPI-Compatible Serial Interface
  • Internal Reference
  • Overtemperature Protection
  • Operates Over the -40°C to +105°C Temperature Range
  • Available in 36-Bump WLP or 32-Pin TQFN Packages
MAX5113
9-Channel, 14-Bit Current DAC with SPI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Source-Sink D/A Converters 1
MAX5112 9-Channel, 14-Bit, Current DAC with I²C Interface
Product 2
MAX5110 Obsolete 9-Channel, 14-Bit Current DAC with SPI Interface
MAX5111 9-Channel, 14-Bit, Current DAC with I²C Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5113EVKIT

Evaluation Kit for the MAX5112/MAX5113/MAX5832

Features and Benefits

  • On-Board +3.0V Regulator Accepts +5.5V to +3.35V Supply Range
  • On-Board -5.2V Regulator Accepts -6.5V to -5.24V Supply Range
  • Windows XP, Windows Vista, Windows 7, and Windows 10-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Diode and Resistive Loads
  • SPI™ Interface Terminals (MAX5113)
  • I2C Interface Terminals (MAX5112/MAX5832)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5113 evaluation kit (EV kit) provides a proven design to evaluate the MAX5113 9-channel, 14-bit current DAC. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7, and Windows 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.

The EV kit comes with a MAX5113GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX5112GTJ+ or MAX5832GWX+ to evaluate these devices.

Applications

  • Tunable Laser Diode Biasing

MAX5113EVKIT
Evaluation Kit for the MAX5112/MAX5113/MAX5832

Latest Discussions

No discussions on MAX5113 yet. Have something to say?

Start a Discussion on EngineerZone®