MAX5111

9-Channel, 14-Bit, Current DAC with I²C Interface

Industry's First Multichannel Current-Output DAC Optimized to Bias Fiber Optic Tunable Laser Sources

Part Details

  • Low 3.0V Supply
  • Integrated Multiplexers for Outputs 1 and 2
  • Increased Current or Resolution with Outputs Connected in Parallel
  • I²C-Compatible Serial Interface
  • Internal Reference
  • Overtemperature Protection
  • -40°C to +105°C Temperature Range
  • Available in 36-Bump WLP or 32-Pin TQFN Packages
MAX5111
9-Channel, 14-Bit, Current DAC with I²C Interface
Ask a Question

Documentation

Reliability Data 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5111 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed