MAX5102
PRODUCTION+2.7V to +5.5V, Low-Power, Dual, Parallel 8-Bit DAC with Rail-to-Rail Voltage Outputs
Lowest-Power, Dual, Parallel 8-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $3.37
Part Details
- +2.7V to +5.5V Single-Supply Operation
- Ultra-Low Supply Current
- 0.2mA while Operating
- 1nA in Shutdown Mode
- Ultra-Small 16-Pin TSSOP Package
- Ground to VDD Reference Input Range
- Output Buffer Amplifiers Swing Rail-to-Rail
- Power-On Reset Sets All Registers to Zero
The MAX5102 parallel-input, voltage-output, dual 8-bit digital-to-analog converter (DAC) operates from a single +2.7V to +5.5V supply and comes in a space-saving 16-pin TSSOP package. Internal precision buffers swing rail-to-rail, and the reference input range includes both ground and the positive rail. Both DACs share a common reference input. The MAX5102 has separate input latches for each of its DACs. Data is transferred to the input latches from a common 8-bit input port. The DACs are individually selected through address input A0 and are updated by bringing active-low WR low. The MAX5102 features a shutdown mode that reduces current to 1nA, as well as a power-on reset mode that resets all registers to code 00 hex on power-up.
Applications
- Digital Gain and Offset Control
- Portable Instrumentation
- Power-Amp Bias Control
- Programmable Attenuators
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5102AEUE+ | Thin Shrink Small-Outline Package | ||
MAX5102AEUE+T | Thin Shrink Small-Outline Package | ||
MAX5102BEUE+ | Thin Shrink Small-Outline Package | ||
MAX5102BEUE+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5102 yet. Have something to say?
Start a Discussion on EngineerZone®