MAX505

PRODUCTION

Quad, 8-Bit DAC with Rail-to-Rail Outputs

See MAX5100 for Single-Supply New Designs

Part Models
18
1ku List Price
Starting From $11.03
Viewing:

Part Details

  • Operate from Single +5V Supply or Dual ±5V Supplies
  • Output Buffer Amplifiers Swing Rail-to-Rail
  • Reference Input Range Includes Both Supply Rails
  • Factory-Calibrated for 1 LSB TUE
  • Double-Buffered Digital Inputs (MAX505)
  • Microprocessor and TTL/CMOS Compatible
  • Require No External Adjustments
  • Pin-Compatible Upgrades to MX7225/MX7226
  • Now Available in Tiny SSOP Package
MAX505
Quad, 8-Bit DAC with Rail-to-Rail Outputs
MAX505, MAX506: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 1
MAX5100 PRODUCTION +2.7V to +5.5V, Low-Power, Quad, Parallel 8-Bit DAC with Rail-to-Rail Voltage Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed