MAX500

PRODUCTION

CMOS, Quad, Serial Interface 8-Bit DAC

Quad, Serial, Voltage-Output DACs in a SO Package

Part Models
9
1ku List Price
Starting From $10.21

Part Details

  • Buffered Voltage Outputs
  • Double-Buffered Digital Inputs
  • Microprocessor and TTL/CMOS Compatible
  • Requires No External Adjustments
  • Two- or Three-Wire Cascadable Serial Interface
  • 16-Pin DIP/SO Package and 20-Pin LCC
  • Operates from Single or Dual Supplies
MAX500
CMOS, Quad, Serial Interface 8-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX534 PRODUCTION +5V, Low-Power, 8-Bit Quad DAC with Rail-to-Rail Output Buffers
MAX520 PRODUCTION Quad/Octal, 2-Wire Serial 8-Bit DACs with Rail-to-Rail Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed