MAX4952B

PRODUCTION

Dual 1.5/3.0/6.0Gbps SAS/SATA Redriver

Low-Cost MAX4952B Routes and Redrives the Signal Through Connectors

Part Models
2
1ku List Price
Starting From $4.01
Viewing:

Part Details

  • Single +3.3V Supply Operation
  • Low Power-Down Current (350µA typ) for Power-Sensitive Applications
  • Supports SAS I/II/III ≤ 6.0Gbps
  • Excellent Return Loss
    • Exceeds SAS/SATA Return Loss Mask (Better Than 8dB Up to 3GHz)
  • Supports SAS/SATA OOB-Level Signaling Very Fast Entry and Exit Time of 5ns (Max) Programmable SAS/SATA Threshold
  • Independent Output-Boost Selection Two Levels: 0dB, 6dB
  • On-Chip 50Ω Input/Output Terminations
  • In-Line Signal Traces for Flow-Through Layout
  • Space-Saving, 4.0mm × 4.0mm TQFN Package
  • ESD Protection on All Pins: ±5.5kV (Human Body Model)
MAX4952B
Dual 1.5/3.0/6.0Gbps SAS/SATA Redriver
MAX4952B: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4952BEVKIT

Evaluation Kit for the MAX4952B

Features and Benefits

  • Application Circuit with SATA Input/Output
  • Characterization Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Load Trace and Through Trace)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4952B evaluation kit (EV kit) provides a proven design to evaluate the MAX4952B dual-channel redriver. The EV kit contains four sections: application circuit, characterization circuit, and two sets of calibration traces.

The application circuit is designed to demonstrate the MAX4952B IC's use in redriving SATA and SAS signals. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX4952B (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.

The characterization circuit is provided for eye diagram evaluation using SMA connectors and 50Ω controlled-impedance traces. This section is powered by an external +3.3V power supply.

Applications

  • Data Storage
  • Servers

MAX4952BEVKIT
Evaluation Kit for the MAX4952B

Latest Discussions

No discussions on max4952b yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed