MAX4951

PRODUCTION

SATA I/SATA II Bidirectional Re-Driver

Dual-Channel Buffer Allows System to Support SATA Gen III Data Rates Over Long Cables and Through Connectors

Part Models
2
1ku List Price
Starting From $3.42

Part Details

  • Single +3.3V (typ) Supply Operation
  • Supports SATA I (1.5Gbps) and SATA II (3.0Gbps)
  • Supports up to 6.0Gbps for Next-Generation Applications
  • Meets SATA I, SATA II Input-/Output-Return Loss Mask
  • Supports eSATA Levels
  • Supports SATA Out-of-Band (OOB) Signaling
  • Internal Input/Output 50Ω Termination Resistors
  • Inline Signal Traces for Flow-Through Layout
  • ESD Protection on All Pins: ±5.5kV
  • Space-Saving, 4mm x 4mm, TQFN Package
MAX4951
SATA I/SATA II Bidirectional Re-Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions