MAX4950A

PRODUCTION

Dual PCI Express Equalizer/Redriver

Ultra-Small Equalizer/Redriver Improves PCIe Signal Integrity Across Systems

Part Models
2
1ku List Price
Starting From $14.00

Part Details

  • Single +3.3V Supply Operation
  • PCIe Gen I (2.5GT/s) and Gen II (5.0GT/s) Capable
    • Excellent Differential Return Loss:
      • ≥ 8dB (f = 1.25GHz to 2.5GHz)
  • Very Low Latency with 280ps (typ) Propagation Delay
  • Individual Lane Detection
  • Three-Level Programmable Input Equalization
  • Three-Level Programmable Output Deemphasis
  • Standard, -2.5dB Programmable Output Levels
  • On-Chip 50Ω Input/Output Terminations
  • Space-Saving, 6.0mm x 6.0mm TQFN Package
MAX4950A
Dual PCI Express Equalizer/Redriver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed