MAX491

PRODUCTION

Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers

Part Models
8
1ku List Price
Starting From $1.84
Viewing:

Part Details

  • Low Power Consumption Minimizes Thermal Dissipation, Reducing System Cost
    • 120µA to 500µA Quiescent Current
    • Shutdown Current of 0.1µA
    • Single 5V Supply Voltage
  • Slew-Rate-Limited Drivers (MAX483/MAX487/MAX488 and MAX489)
    • Up to 250kbps Data Rate
    • Unlimited Drivers: Up to 2.5Mbps Data Rate
  • Integrated Protection Enhances System Robustness
    • Short Circuit Current Limited Driver
    • Integrated Thermal Shutdown
    • Receiver Fail-Safe for Input Open Circuit
    • Guarantees Logic High
  • 1/4 Unit Loading (MAX487/ MAX1487 only) Allows Up to 128 Devices on a Single Bus
    • 48kΩ Receiver Input Resistance
MAX491
Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers
MAX1487, MAX481, MAX483, MAX485, MAX487, MAX488, MAX489, MAX490, MAX491: Pin Configuration and Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX491 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed