MAX4888

PRODUCTION

2.5Gbps PCI Express Passive Switches

High-Speed PCI Express Passive Switches Enable Gen I Switching

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • Single 1.65V to 3.6V Power-Supply Voltage
  • Low Same-Pair Skew of 7ps
  • Low 120µA (Max) Quiescent Current
  • Supports PCIe Gen I Data Rates
  • Flow-Through Pin Configuration for Ease of Layout
  • Industry-Compatible Pinout
  • Lead-Free Packaging
MAX4888
2.5Gbps PCI Express Passive Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4889AEVKIT

Evaluation Kit for the MAX4889 and MAX4889A

Features and Benefits

  • Eye Diagram Test Circuit with SMA Input/Output
  • Calibration Trace
  • Lead-Free and RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4889A evaluation kit (EV kit) provides a proven design to evaluate the MAX4889A PCI Express® (PCIe) Gen II 5.0Gbps passive switch. The MAX4889A is an octal single-pole/double-throw (8 x SPDT) ideal for switching four half lanes of PCIe data between four destinations. The MAX4889A EV kit is used for critical tests (i.e., eye diagrams and s-parameter measurements such as insertion loss, return loss, and off-isolation).

The MAX4889A EV kit PCB comes with a MAX4889AETO+ installed. The MAX4889AETO+ is available in a lead-free 3.5mm x 9.0mm, 42-pin TQFN package.

Contact the factory for free samples of the pin-compatible MAX4889ETO+ PCIe Gen I 2.5Gbps passive switch.

Applications

  • Desktop Computers
  • Laptops
  • Servers/Storage Area Networks

MAX4889AEVKIT
Evaluation Kit for the MAX4889 and MAX4889A

Latest Discussions

Recently Viewed