MAX4652
PRODUCTIONLow-Voltage, 4 Ohm, Quad, SPST, CMOS Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.49
Part Details
- On-Resistance
- 4Ω max at 5V
- 7Ω max at 3V
- On-Resistance Flatness
- 0.8Ω max at 5V
- 2.5Ω max at 3V
- On-Resistance Matching
- 0.2Ω max (+2.7V to +5.5V)
- +1.8V to +5.5V Single-Supply Voltage
- +1.8V Operation
- On-Resistance 30Ω (typ) Over Temperature
- tON 20ns typ, tOFF 12ns (typ)
- TTL/CMOS-Logic Compatible
- Crosstalk
- -100dB at 1MHz
- Off-Isolation
- -75dB at 1MHz
- Rail-to-Rail Signal Range
The MAX4651/MAX4652/MAX4653 quad analog switches feature 4Ω max on-resistance (RON) when operating from a single +5V supply. RON is matched between switches to 0.2Ω (max) and is flat (0.8Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. Off-leakage current is 0.1nA at +25°C. These switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automated test equipment or applications where current switching is required. They have low power requirements, require less board space, and are more reliable than mechanical relays.
The MAX4651/MAX4652/MAX4653 operate from a single +1.8V to +5.5V supply, making them ideal for use in battery-powered applications.
The MAX4651 has four normally closed (NC) switches, the MAX4652 has four normally open (NO) switches, and the MAX4653 has two NO and two NC switches. These devices are available in 16-pin QFN, TSSOP and SO packages, as well as 20-pin QFN package.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Communication Systems
- Low-Voltage Data Acquisition
- Relay Replacement
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4652ESE+ | 16-SOIC_N-150_MIL | ||
MAX4652ESE+T | 16-SOIC_N-150_MIL | ||
MAX4652EUE+ | 16-TSSOP_4.4-4.4_MM | ||
MAX4652EUE+T | 16-TSSOP_4.4-4.4_MM |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX4652EUE+ | PRODUCTION | |
MAX4652EUE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max4652 yet. Have something to say?
Start a Discussion on EngineerZone®