MAX4615

PRODUCTION

Low-Voltage, High-Speed, Quad, SPST CMOS Analog Switches

Part Models
4
1ku List Price
Starting From $1.76
Viewing:

Part Details

  • Fast Switching Times
    • 12ns tON, 10ns tOFF
  • Pin Compatible with Industry-Standard 74HC4066/MAX4610
  • Guaranteed On-Resistance
    • 10Ω max (+5V supply)
    • 20Ω max (+3V supply)
  • Guaranteed Match Between Channels (1Ω max)
  • Guaranteed Flatness Over Signal Range (1Ω max)
  • < 6nA Off-Leakage Current Over Temperature (TA = +85°C)
  • Rail-to-Rail® Signal Handling
  • TTL/CMOS-Logic Compatible
MAX4615
Low-Voltage, High-Speed, Quad, SPST CMOS Analog Switches
MAX4614, MAX4615, MAX4616: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4615 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed