MAX4645

PRODUCTION

Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches

Part Models
5
1ku List Price
Starting From $1.50

Part Details

  • +1.8V to +5V Single-Supply Operation
  • Guaranteed RON
    • 2.5Ω max (5V supply)
    • 3.5Ω max (3V supply)
  • 1.8V Operation
    • RON 30Ω typ Over Temperature
    • tON 40ns typ, tOFF 20ns typ
  • Low RON Flatness: 0.4Ω max
  • Guaranteed Low Leakage Currents
    • ±0.25nA at +25°C
  • Rail-to-Rail Output Capability
  • TTL/CMOS-Logic Compatible
  • -75dB Off-Isolation at 1MHz
  • Low Distortion: 0.014% typ
MAX4645
Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
MAX4514 PRODUCTION Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches
MAX4626 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4594 PRODUCTION Low-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches
MAX4568 PRODUCTION ±15kV ESD-Protected, Low-Voltage, SPDT/SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4645 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed