MAX4594

PRODUCTION

Low-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches

Part Details

  • Available in 5-Pin SC70 and 6-Pin µDFN Packages
  • 10Ω max On-Resistance
  • 1.5Ω max On-Resistance Flatness
  • Fast Switching
    • tON = 35ns max
    • tOFF = 40ns max
  • Guaranteed 5pC max Charge Injection
  • +2.0V to +5.5V Single-Supply Operation
  • 300MHz -3dB Bandwidth at +25°C
  • TTL/CMOS-Logic Compatible
  • -80dB Off-Isolation at 1MHz
  • 0.5nA max Off-Leakage
  • 0.05% THD
MAX4594
Low-Voltage, Single-Supply, 10Ω SPST CMOS Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
MAX4514 PRODUCTION Low-Voltage, Low-On-Resistance, SPST, CMOS Analog Switches
MAX4626 PRODUCTION 0.5Ω, Low-Voltage, Single-Supply SPST Analog Switches
MAX4645 PRODUCTION Fast, Low-Voltage, 2.5 Ohm, SPST, CMOS Analog Switches
MAX4501 PRODUCTION Low-Voltage, SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4594 yet. Have something to say?

Start a Discussion on EngineerZone®