MAX4608

PRODUCTION

2.5Ω, Dual, SPST, CMOS Analog Switches

Part Models
4
1ku List Price
Starting From $4.46
Viewing:

Part Details

  • Low On-Resistance (2.5Ω max)
  • Guaranteed RON Match Between Channels (0.5Ω max)
  • Guaranteed RON Flatness over Specified Signal Range (0.5Ω max)
  • Rail-to-Rail Signal Handling
  • Guaranteed ESD Protection > 2kV per Method 3015.7
  • Single-Supply Operation: +4.5V to +36V
    • Dual-Supply Operation: ±4.5V to ±20V
  • TTL/CMOS-Compatible Control Inputs
MAX4608
2.5Ω, Dual, SPST, CMOS Analog Switches
MAX4607, MAX4608, MAX4609: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4608 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed