MAX4491

PRODUCTION

Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70

10MHz Op Amp Comes in Ultra-Small SC70 Package and Drives 2kΩ Loads

Part Models
4
1ku List Price
Starting From $1.74
Viewing:

Part Details

  • +2.7V to +5.5V Single-Supply Operation
  • 10V/µs Slew Rate
  • Rail-to-Rail Input Common-Mode Voltage Range
  • Rail-to-Rail Output Voltage Swing
  • 10MHz Gain-Bandwidth Product
  • Unity-Gain Stable with Capacitive Loads Up to 300pF
  • 50pA Input Bias Current
  • Ultra-Small, 5-Pin SC70 Package (MAX4490)
MAX4491
Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
MAX4490, MAX4491, MAX4492: Pin Configurations/Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 4
MAX4400 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4401 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4402 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4403 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
Low Power Op Amps (≤ 1mA/amp) 4
MAX4322 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4323 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4326 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4327 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
Product 1
MAX4329 Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4491 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed