MAX4403

PRODUCTION

Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown

Rail-to-Rail, 800kHz, Op Amps in Tiny SC70 and SOT23-8 Packages

Part Models
4
1ku List Price
Starting From $1.10
Viewing:

Part Details

  • Single +2.5V to +5.5V Supply Voltage Range
  • 320µA Quiescent Current per Amplifier
  • 1µA (max) Shutdown Mode (MAX4401)
  • Available in Space-Saving Packages
    • 5-Pin SC70 (MAX4400)
    • 6-Pin SC70 (MAX4401)
    • 8-Pin SOT23/µMAX (MAX4402)
  • 110dB AVOL with 2kΩ Load
  • 0.015% THD with 2kΩ Load
  • Rail-to-Rail Output Voltage Swing
  • 1.4mA of Sink and Source Load Current
  • Unity-Gain Stable up to CLOAD = 400pF
  • Ground-Sensing Inputs
  • AEC-Q100 Qualified (MAX4402AKA/V+ and MAX4402AUA/V+ Only)

Applications

  • Automotive
  • Electronic Ignition Modules
  • Infrared Receivers
  • Instruments and Terminals
  • Portable Communications
  • Sensor Signal Detection
  • Single-Supply, Zero-Crossing Detectors

MAX4403
Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
MAX4400, MAX4401, MAX4402, MAX4403: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 3
MAX4490 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
MAX4491 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
MAX4492 PRODUCTION Low-Cost, High-Slew-Rate, Rail-to-Rail I/O Op Amps in SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4403 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed