MAX4434

PRODUCTION

Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps

Part Models
3
1ku List Price
Starting From $4.48
Viewing:

Part Details

  • 16-Bit Accurate Settling in 23ns (MAX4435/MAX4437)
  • 97dB SFDR at 1MHz, 4VP-P Output
  • 2.2nV/ Input Voltage Noise Density
  • 100dB (min) Open-Loop Gain
  • 388V/µs Slew Rate (MAX4435/MAX4437)
  • 65mA High Output Drive
  • Available in Space-Saving Packages
    • 5-Pin SOT23 (MAX4434/MAX4435)
    • 8-Pin µMAX (MAX4436/MAX4437)
MAX4434
Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps
MAX4434, MAX4435, MAX4436, MAX4437: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX4434

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on max4434 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed