MAX4351

PRODUCTION

Ultra-Small, Low-Cost, 210MHz, Dual-Supply Op Amps with Rail-to-Rail Outputs

Ideal for Both Standard and High Definition Video Applications

Part Models
4
1ku List Price
Starting From $1.47
Viewing:

Part Details

  • Ultra-Small 5-Pin SC70, 5-Pin SOT23, and 8-Pin SOT23 Packages
  • Low Cost
  • High Speed
    • 210MHz -3dB Bandwidth
    • 55MHz 0.1dB Gain Flatness
    • 485V/µs Slew Rate
  • Rail-to-rail Outputs
  • Input Common-Mode Range Extends to VEE
  • Low Differential Gain/Phase: 0.02%/0.08°
  • Low Distortion at 5MHz
    • -65dBc SFDR
    • -63dB Total Harmonic Distortion
MAX4351
Ultra-Small, Low-Cost, 210MHz, Dual-Supply Op Amps with Rail-to-Rail Outputs
MAX4350, MAX4351: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Video Operational Amplifiers (Op Amps) 10
MAX4450 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4451 PRODUCTION Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4012 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4016 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4018 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4020 PRODUCTION Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs
MAX4212 PRODUCTION Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
MAX4216 PRODUCTION Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
MAX4218 PRODUCTION Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
MAX4220 PRODUCTION Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4351 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed