MAX4220
PRODUCTIONMiniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
- Part Models
- 3
- 1ku List Price
- Starting From $6.53
Part Details
- High Speed:
- 300MHz -3dB Bandwidth (MAX4212/MAX4213)
- 200MHz -3dB Bandwidth (MAX4216/MAX4218/MAX4220)
- 50MHz 0.1dB Gain Flatness (MAX4212/MAX4213)
- 600V/µs Slew Rate
- Single 3.3V/5.0V Operation
- Rail-to-Rail Outputs
- Input Common-Mode Range Extends Beyond VEE
- Low Differential Gain/Phase: 0.02%/0.02°
- Low Distortion at 5MHz:
- -78dBc SFDR
- -75dB Total Harmonic Distortion
- High-Output Drive: ±100mA
- 400µA Shutdown Capability (MAX4213/MAX4218)
- High-Output Impedance in Off State (MAX4213/MAX4218)
- Space-Saving SOT23, µMAX, or QSOP Packages
The MAX4212/MAX4213 single, MAX4216 dual, MAX4218 triple, and MAX4220 quad op amps are unity-gain-stable devices that combine high-speed performance with Rail-to-Rail outputs. The MAX4213/MAX4218 have a disable feature that reduces power- supply current to 400µA and places the outputs into a high-impedance state. These devices operate from a 3.3V to 10V single supply or from ±1.65V to ±5V dual supplies. The common-mode input voltage range extends beyond the negative power-supply rail (ground in single-supply applications).
These devices require only 5.5mA of quiescent supply current while achieving a 300MHz -3dB bandwidth and a 600V/µs slew rate. Input-voltage noise is only 10nV√Hz and input-current noise is only 1.3pA√Hz for either the inverting or noninverting input. These parts are an excellent solution in low-power/low-voltage systems that require wide bandwidth, such as video, communications, and instrumentation. In addition, when disabled, their high-output impedance makes them ideal for multiplexing applications.
The MAX4212 comes in a miniature 5-pin SOT23 package, while the MAX4213/MAX4216 come in 8-pin µMAX® and SO packages. The MAX4218/MAX4220 are available in space-saving 16-pin QSOP and 14-pin SO packages.
Applications
- Analog-to-Digital Converter Interface
- Battery-Powered Instruments
- CCD Imaging Systems
- Video Line Driver
- Video Routing and Switching Systems
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4220EEE+ | 16-QSOP-150_MIL | ||
MAX4220EEE+T | 16-QSOP-150_MIL | ||
MAX4220ESD+ | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX4220EEE+ | PRODUCTION | |
MAX4220EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max4220 yet. Have something to say?
Start a Discussion on EngineerZone®