MAX4350
PRODUCTIONUltra-Small, Low-Cost, 210MHz, Dual-Supply Op Amps with Rail-to-Rail Outputs
Ideal for Both Standard and High Definition Video Applications
- Part Models
- 4
- 1ku List Price
- Starting From $1.24
Part Details
- Ultra-Small 5-Pin SC70, 5-Pin SOT23, and 8-Pin SOT23 Packages
- Low Cost
- High Speed
- 210MHz -3dB Bandwidth
- 55MHz 0.1dB Gain Flatness
- 485V/µs Slew Rate
- Rail-to-rail Outputs
- Input Common-Mode Range Extends to VEE
- Low Differential Gain/Phase: 0.02%/0.08°
- Low Distortion at 5MHz
- -65dBc SFDR
- -63dB Total Harmonic Distortion
The MAX4350 single and MAX4351 dual op amps are unity-gain-stable devices that combine high-speed performance with rail-to-rail outputs. Both devices operate from dual ±5V supplies. The common-mode input voltage range extends to the negative power-supply rail.
The MAX4350/MAX4351 require only 6.9mA of quiescent supply current per op amp while achieving a 210MHz -3dB bandwidth and a 485V/µs slew rate. Both devices are excellent solutions in low-power systems that require wide bandwidth, such as video, communications, and instrumentation.
The MAX4350 is available in an ultra-small 5-pin SC70 package and the MAX4351 is available in a space-saving 8-pin SOT23 package.
Applications
- ADC Interface
- CCD Imaging
- Digital Still Cameras
- Set-Top Boxes
- Surveillance Video Systems
- Video Line Driver
- Video Routing and Switching Systems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4350EUK+ | Small-Outline Transistor Package | ||
MAX4350EUK+T | Small-Outline Transistor Package | ||
MAX4350EXK+ | 5-SC70-N/A | ||
MAX4350EXK+T | 5-SC70-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX4350EUK+ | PRODUCTION | |
MAX4350EUK+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX4350EUK+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Video Operational Amplifiers (Op Amps) 10 | ||
MAX4450 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4451 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4012 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4016 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4018 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4020 | PRODUCTION | Low-Cost, High-Speed, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4212 | PRODUCTION | Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable |
MAX4216 | PRODUCTION | Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable |
MAX4218 | PRODUCTION | Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable |
MAX4220 | PRODUCTION | Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable |
Latest Discussions
No discussions on MAX4350 yet. Have something to say?
Start a Discussion on EngineerZone®