MAX4210

PRODUCTION

High-Side Power and Current Monitors

Part Models
14
1ku List Price
Starting From $1.49
Viewing:

Part Details

  • Real-Time Current and Power Monitoring
  • ±1.5% (max) Current-Sense Accuracy
  • ±1.5% (max) Power-Sense Accuracy
  • Two Uncommitted Comparators (MAX4211)
  • 1.21V Reference Output (MAX4211)
  • Three Current/Power Gain Options
  • 100mV/150mV Current-Sense Full-Scale Voltage
  • +4V to +28V Input Source Voltage Range
  • +2.7V to +5.5V Power-Supply Voltage Range
  • Low Supply Current: 380µA (MAX4210)
  • 220kHz Bandwidth
  • Small 6-Pin TDFN and 8-Pin µMAX Packages (MAX4210)
MAX4210
High-Side Power and Current Monitors
MAX4210, MAX4211: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 2
MAX4373 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
MAX4375 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4210EEVKIT

Evaluation Kit for the MAX4210E, MAX4210A, MAX4210B, MAX4210C, MAX4210D, and MAX4210F

Features and Benefits

  • Real-Time Power Monitoring
  • Source Voltage Range: 10V to 20V
  • Power-Sense Accuracy: ±1.5%
  • 6-Pin TDFN Package
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX4210E evaluation kit (EV kit) is a high-side power monitor that operates from a 5V supply voltage and provides a 2.5V output voltage for a 100mV sense voltage. The MAX4210 high-side power monitor provides an analog output voltage proportional to the power consumed by a load by multiplying load current and source voltage. The EV kit is assembled to support a full-scale current measurement of 10A and can monitor up to a 100W power level, which is being delivered by a 10V to 20V source voltage. The MAX4210E uses high-side current sensing; this allows the load to connect directly to ground, eliminating any ground potential errors.

The MAX4210E EV kit is a fully assembled and tested surface-mount printed circuit board. It can be used to evaluate other MAX4210 versions: MAX4210A, MAX4210B, MAX4210C, MAX4210D, and MAX4210F.

Applications

  • Baseband Analog Multipliers
  • Measurement Instrumentation
  • Overpower Circuit Breakers
  • Power-Level Detectors
  • Power-Supply Displays
  • Short-Circuit Protection
  • Smart Battery Packs/Chargers
  • Smart Peripheral Control
  • VGA Circuits

MAX4210EEVKIT
Evaluation Kit for the MAX4210E, MAX4210A, MAX4210B, MAX4210C, MAX4210D, and MAX4210F

Latest Discussions

No discussions on max4210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed