MAX4003

PRODUCTION

100MHz to 2500MHz, 45dB RF Detector in a UCSP

Industry's Smallest Quad-Band, 2.5GHz, 45dB RF Power Amplifier Detector Saves 80% Board Space

Part Models
2
1ku List Price
Starting From $1.51

Part Details

  • Complete RF Detector
  • Frequency Range from 100MHz to 2500MHz
  • Input Range of -58dBV to -13dBV (-45dBm to 0dBm into 50Ω )
  • Fast Response: 70ns in 10dB Steps
  • Low-Current Consumption: 5.9mA at VCC = 3.0V
  • 13µA (typ) Shutdown Current
  • Available in 8-Bump UCSP or 8-Pin µMAX and Thin QFN Packages
MAX4003
100MHz to 2500MHz, 45dB RF Detector in a UCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX4003EVKIT

Evaluation Kit for the MAX4003

Features and Benefits

  • 2.7V to 5.5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • On-Board Quasi-Measurement Mode Circuitry
  • On-Board Shutdown Control
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4003 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4003 RF detector in an 8-pin µMAX® package. The MAX4003 EV kit includes an on-board shutdown control as well as quasi-measurement mode circuitry to provide an easy method to evaluate the MAX4000/MAX4001/MAX4002. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment. The MAX4003 EV kit can also be used to evaluate the MAX4000/MAX4001/MAX4002 RF-detecting controllers.

Applications

  • Cellular Handsets (TDMA, CDMA, GPRS, GSM)
  • RSSI for Fiber Modules
  • Transmitter Power Measurement and Control
  • TSSI for Wireless Terminal Devices

MAX4003EVKIT
Evaluation Kit for the MAX4003

Latest Discussions

No discussions on MAX4003 yet. Have something to say?

Start a Discussion on EngineerZone®