MAX40010

PRODUCTION

76V Precision, High-Voltage, Current-Sense Amplifier

Unique Combination of High-Accuracy and High-Voltage Operation at 76V

Part Models
10
1ku List Price
Starting From $1.27

Part Details

  • Input Common Mode +2.7V to +76V
  • Ultra-Tiny 1mm x 1.5mm 6-bump WLP and SOT23 Packages
  • Low 12µV (max) Input Offset Voltage
  • Low 0.1%(max) Gain Error
  • Available Gain Options:
    • G = 12.5V/V: MAX40010L
    • G = 20V/V: MAX40010T
    • G = 50V/V: MAX40010F
    • G = 100V/V: MAX40010H
MAX40010
76V Precision, High-Voltage, Current-Sense Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
MAX44285 PRODUCTION Dual-Channel, High-Precision, High-Voltage, Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40010EVKIT

Evaluation Kit for the MAX40010

Features and Benefits

  • Precision, Real-Time Current Monitoring
  • +2.7V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40010 evaluation kit (EV kit) provides a proven design to evaluate the MAX40010 dual-channel, highprecision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40010 in a 5-PIN SOT-23 package.

The EV kit PCB comes with a MAX40010TAWT+ installed, which is the 20V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40010LAWT+ (G = 12.5V/V), MAX40010FAWT+ (G = 50V/V), and MAX40010HAWT+ (G = 100V/V).

Applications

  • Automotive Sensing
  • Base-Stations and Communication Equipment
  • Energy Management
  • Server Backplanes/Data Centers
  • Solar Panel Monitoring

MAX40010EVKIT
Evaluation Kit for the MAX40010

Latest Discussions

No discussions on MAX40010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed