MAX3802

PRODUCTION

3.2Gbps Quad Adaptive Cable Equalizer with Cable Driver

Quad 3.2Gbps Adaptive Equalizer Extends Reach

Part Models
1
1ku List Price
price unavailable

Part Details

  • Single 3.3V Operation
  • Four Independent Equalizers and Drivers
  • 725mW at 3.3V Typical Power Dissipation
  • Data Rates Up to 3.2Gbps
  • Equalizer Automatically Adjusts for Different Cable Lengths
  • 0 to 30dB Equalization at 1.6GHz (3.2Gbps)
  • Loss-of-Signal (active-low LOS) Indicator
  • On-Chip Input and Output Terminations
  • Low External Component Count
  • 0°C to +85°C Operating Temperature Range
  • ESD Protection on Cable Inputs and Outputs
MAX3802
3.2Gbps Quad Adaptive Cable Equalizer with Cable Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Equalizers: Cable and Circuit Board 3
MAX3800 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer and Cable Driver
MAX3801 NOT RECOMMENDED FOR NEW DESIGNS 3.2Gbps Adaptive Equalizer
MAX3980 NOT RECOMMENDED FOR NEW DESIGNS 3.125Gbps XAUI Quad Equalizer
Product 1
MAX3981 3.125Gbps XAUI Quad Cable Equalizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3802EVKIT

Evaluation Kit for the MAX3802

Features and Benefits

  • Fully Assembled and Tested
  • Single +3.3V Power-Supply Operation
  • SMA Connectors for Inputs and Outputs
  • Includes Potentiometer for Adjusting Driver Output Amplitude
  • Product Details

    The MAX3802 evaluation kit (EV kit) is an assembled demonstration board that provides easy evaluation of the MAX3802 quad adaptive equalizer with cable drivers. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3802 are provided for all input and output ports.

    MAX3802EVKIT
    Evaluation Kit for the MAX3802

    Latest Discussions

    No discussions on MAX3802 yet. Have something to say?

    Start a Discussion on EngineerZone®