MAX35102

LAST TIME BUY

Time-to-Digital Converter Without RTC

Accurate Low-Flow Measurement with Low Power Consumption

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High-Accuracy Flow Measurement for Billing and Leak Detection
    • Time-to-Digital Accuracy Down to 20ps
    • Measurement Range Up to 8ms
    • 2 Channels—Single-Stop Channel
  • High-Accuracy Temperature Measurement for Precise Heat and Flow Calculations
    • Up to Four 2-Wire Sensors
    • PT1000 and PT500 RTD Support
    • 40mK Accuracy
  • Maximizes Battery Life with Low Device and Overall System Power
    • Ultra-Low 5.5µA ToF measurement and < 125nA Duty-Cycled Temperature Measurement
    • 2.3V to 3.6V Single-Supply Operation
  • High-Integration Solution Minimizes Parts Count and Reduces BOM Cost
    • Small, 4mm x 4mm, 32-Pin TQFN Package
    • -40°C to +85°C Operation
MAX35102
Time-to-Digital Converter Without RTC
MAX35102: System Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Electrochemical Sensors 2
MAX35101 LAST TIME BUY Time-to-Digital Converter with Analog Front-End
MAX35103 PRODUCTION Reduced Power Time-to-Digital Converter with AFE, RTC, and Flash
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max35102 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed