MAX3491AE

PRODUCTION

+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers

High ESD protection increases robustness and reliability of industrial end equipment

Part Models
2
1ku List Price
Starting From $2.60
Viewing:

Part Details

  • Integrated Protection Increases Robustness
    • High ESD Protection
      • ±20kV HBM ESD per JEDEC JS-001-2012
      • ±15kV Air Gap per IEC 61000-4-2
      • ±8kV Contact ESD per IEC 61000-4-2
    • Short-Circuit Protected Outputs
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
    • Hot-Swap Capability Eliminates False Transitions During Power-Up or Hot Insertion
  • High-Speed Data Rates up to 20Mbps
  • Up to -40°C to +125°C Operating Temperature
  • Allows Up to 128 Transceivers on the Bus
MAX3491AE
+3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers
MAX3483AE, MAX3485AE, MAX3488AE, MAX3490AE, MAX3491AE: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed