MAX3485E

PRODUCTION

3.3V Powered, ±15kV ESD-Protected, 12Mbps, Slew-Rate-Limited True RS-485/RS-422 Transceivers

Part Models
5
1ku List Price
Starting From $3.19

Part Details

  • ESD Protection for RS-485 I/O Pins
    • ±15kV-Human Body Model
    • ±8kV-IEC 1000-4-2, Contact Discharge
    • ±15kV-IEC 1000-4-2, Air-Gap Discharge
  • Operate from a Single +3.3V Supply-No Charge Pump Required
  • Interoperable with +5V Logic
  • Guaranteed 12Mbps Data Rate (MAX3485E/MAX3490E/MAX3491E)
  • Slew-Rate Limited for Errorless Data Transmission (MAX3483E/MAX3488E)
  • 2nA Low-Current Shutdown Mode (MAX3483E/MAX3485E/MAX3486E/MAX3491E)
  • -7V to +12V Common-Mode Input Voltage Range
  • Full-Duplex and Half-Duplex Versions Available
  • Industry-Standard 75176 Pinout (MAX3483E/MAX3485E/MAX3486E)
  • Current-Limiting and Thermal Shutdown for Driver Overload Protection
MAX3485E
3.3V Powered, ±15kV ESD-Protected, 12Mbps, Slew-Rate-Limited True RS-485/RS-422 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions