MAX3483

PRODUCTION

3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers

Part Models
6
1ku List Price
Starting From $2.34

Part Details

  • Operate from a Single 3.3V Supply-No Charge Pump!
  • Interoperable with +5V Logic
  • 8ns Max Skew (MAX3485/MAX3490/MAX3491)
  • Slew-Rate Limited for Errorless Data Transmission (MAX3483/MAX3488)
  • 2nA Low-Current Shutdown Mode (MAX3483/MAX3485/MAX3486/MAX3491)
  • -7V to +12V Common-Mode Input Voltage Range
  • Allows up to 32 Transceivers on the Bus
  • Full-Duplex and Half-Duplex Versions Available
  • Industry Standard 75176 Pinout (MAX3483/MAX3485/MAX3486)
  • Current-Limiting and Thermal Shutdown for Driver Overload Protection
MAX3483
3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed