MAX3443E

PRODUCTION

±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-Safe RS-485/J1708 Transceivers

±15kV ESD-Protected, ±60V, Fault-Protected, 10Mbps Fail-Safe RS-485/J1708 Transceivers

Part Models
9
1ku List Price
Starting From $3.47

Part Details

  • ±15kV ESD Protection
  • ±60V Fault Protection
  • Guaranteed 10Mbps Data Rate (MAX3441E/MAX3443E)
  • Hot Swappable for Telecom Applications
  • True Fail-Safe Receiver Inputs
  • Enhanced Slew-Rate-Limiting Facilitates Error-Free Data Transmission (MAX3440E/MAX3442E/MAX3444E)
  • Allow Up to 128 Transceivers on the Bus
  • -7V to +12V Common-Mode Input Range
  • Automotive Temperature Range (-40°C to +125°C)
  • Industry-Standard Pinout
MAX3443E
±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-Safe RS-485/J1708 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed