MAX3387E

PRODUCTION

3V, ±15kV ESD-Protected, AutoShutdown Plus RS-232 Transceiver for PDAs and Cell Phones

Separate Logic Supplies Ensure Compatibility with Mixed ASIC Logic Levels

Part Models
4
1ku List Price
Starting From $5.49

Part Details

  • VL Pin for Compatibility with Mixed-Voltage Systems
  • ±15kV ESD Protection on Rx Inputs and Tx Outputs
  • Low 300µA Supply Current
  • Guaranteed 250kbps Data Rate
  • 1µA AutoShutdown Plus™ with Receivers Active
  • Meets EIA/TIA-232 Specifications Down to 3.0V
MAX3387E
3V, ±15kV ESD-Protected, AutoShutdown Plus RS-232 Transceiver for PDAs and Cell Phones
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RS-232 and RS-562 2
MAX3248E PRODUCTION +3.0V to +5.5V, 10nA, 250kbps RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
MAX3386E PRODUCTION 3.0V, ±15kV ESD-Protected RS-232 Transceivers for PDAs and Cell Phones
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions