MAX33250E

RECOMMENDED FOR NEW DESIGNS

600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors

Industry’s Smallest RS-232 Isolated Solution with Integrated Capacitors

Part Models
2
1ku List Price
Starting From $6.84

Part Details

  • High Integration Saves Space and Simplifies Designs
    • Integrated Charge Pumps and Inverter Eliminates Extra Power Supplies
    • Four Internal Capacitors Saves PCB Space
    • Integrated Isolator Saves Up to 63% Versus a Discrete Solution
  • Integrated Protection for Robust Communications
    • 600VRMS Withstand Isolation Voltage for 60 Seconds (VISO)
    • 200VRMS Working Voltage for >50 years (VIOWM)
    • Integrated ±15kV ESD Human Body Model (HBM)
MAX33250E
600V Isolated 2Tx/2Rx and 1Tx/1Rx RS-232 Transceiver with ±15kV ESD and Integrated Capacitors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated RS-232 1
MAX3250 RECOMMENDED FOR NEW DESIGNS ±50V Isolated, 3.0V to 5.5V, 250kbps, 2 Tx/2 Rx, RS-232 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX33250ESHLD

Evaluation Kit for the MAX33250E

Features and Benefits

  • Single Supply
  • On-Board Isolation Power Supply
  • Arduino/Mbed Shield Interface and Form Factor
  • DCE/DTE Selectable DB9 Pinout

Product Details

The MAX33250E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33250E, isolated 2Tx/2Rx RS-232 transceivers, with a galvanic isolation of 600VRMS (60sec) between the logic UART side and field side. The isolation barrier protects the logic UART side from electrical transient strikes from the field side. It also breaks ground loops and large differences in ground potentials between the two sides that can potentially corrupt the receiving and sending of data. The MAX33250E conforms to the EIA/TIA-232E standard and operates at data rates up to 1Mbps.

Applications

  • Communication Systems
  • Diagnostics Equipment
  • GPS Equipment
  • Industrial Equipment
  • Medical Equipment
  • POS Systems

MAX33251ESHLD

Evaluation Kit for the MAX33251E

Features and Benefits

  • Single Supply
  • On-Board Isolated DC-DC Power Supply
  • Arduino/Mbed Shield Interface Form Factor
  • DCE/DTE Selectable DB9 Pinout

Product Details

The MAX33251E Shield is a fully assembled and tested PCB that demonstrates the functionality of the MAX33251E, isolated 1Tx/1Rx RS-232 transceiver, with a galvanic isolation of 600VRMS (60s) between the logic UART side and field side. The isolation barrier protects the logic UART side from electrical transient strikes from the field side. It also breaks ground loops and large differences in ground potentials between the two sides that can corrupt the receiving and sending of data. The MAX33251E conforms to the EIA/TIA-232E standard and operates at data rates up to 1Mbps.

Applications

  • Communication Systems
  • Diagnostics Equipment
  • GPS Equipment
  • Industrial Equipment
  • Medical Equipment
  • POS Systems

MAX33250ESHLD
Evaluation Kit for the MAX33250E
MAX33251ESHLD
Evaluation Kit for the MAX33251E

Latest Discussions