MAX3320

PRODUCTION

3V to 5.5V, Up to 250kbps True RS-232 Transceiver with 4µA AutoShutdown Plus and Power On Reset

Part Models
6
1ku List Price
Starting From $5.37

Part Details

  • Precise Monitoring of 5V and 3.3V Power-Supply Voltages:
    • 100ms (min) Power-On active-low RESET Pulse Width
    • Power-Supply Transient Immunity
    • Guaranteed active-low RESET Valid to VCC = 1V
  • 4µA Supply Current Achieved with AutoShutdown Plus™
  • Receivers Always Active
  • Power-On Reset Always Active
  • 4µA Low-Power Shutdown
  • 250kbps Guaranteed Data Rate
MAX3320
3V to 5.5V, Up to 250kbps True RS-232 Transceiver with 4µA AutoShutdown Plus and Power On Reset
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed