MAX33014E

PRODUCTION

+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection

Industry's First CAN Transceiver with Fault Detection, Diagnostic Evaluation, and Reporting with ±40kV ESD

Part Models
2
1ku List Price
Starting From $2.86

Part Details

  • Integrated Protection Increases Robustness
    • ±65V Fault-Tolerant CANH and CANL
    • ±45kV ESD HBM (Human Body Model) 
    • ±30kV IEC Air-Gap and ±12kV IEC Contact
    • ±25V Extended Common-Mode Input Range (CMR)
    • Transmitter Dominant Timeout Prevents Lockup
    • Short-Circuit Protection Limits Driver Current
    • Thermal Shutdown
  • Family Provides Flexible Design Options
    • 1.62V to 5.5V Logic-Supply (VL) Range (MAX33014E and MAX33015E)
    • Silent Mode S Disables Transmitter (MAX33011E and MAX33015E)
    • STBY Input for Low-Current, Slow Slew Rate, and Normal Mode (MAX33012E and MAX33014E)
    • LPBK Enables Remote Diagnostics (MAX33014E and MAX33015E)
  • Fault Detection and Reporting
    • Detects Overcurrent, Overvoltage, and Transmission Failure 
    • Error Code Reporting Through RXD
  • Operating Temperature Range of -40°C to +125°C
MAX33014E
+5V, 5Mbps CAN Transceiver with ±65V Fault Protection, Fault Detection and Reporting, ±25V CMR, and ±40kV ESD Protection
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX33012ESHLD

Evaluation Kit for the MAX33011E/MAX33012E

Features and Benefits

  • Easy Evaluation of the MAX33012E
  • I/O Interface Compatibility From 1.71V to 5.5V
  • Proven PCB Layout
  • Mbed/Arduino Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33012E Shield is a fully assembled and tested Printed Circuit Board (PCB) that demonstrates the functionality of the MAX33012E, a high ±65V faultprotection, ±25V common mode input range, ±25kV ESD Human Body Model (HBM) controller area network (CAN) transceiver. The Mbed/Arduino shield can also be used as a standalone evaluation board. The shield features a digital isolator, which is used as a level translator between the CAN transceiver and the controller interface.

Applications

  • Base Station
  • Elevator Control
  • Factory Automation
  • HVAC
  • Industrial Construction
  • Power Grid
  • Power Supply
  • Vending Machine

MAX33012ESHLD
Evaluation Kit for the MAX33011E/MAX33012E

Latest Discussions

Recently Viewed