MAX3281E

PRODUCTION

±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers

Industry's First RS-485/RS-422 SOT Receivers

Part Models
2
1ku List Price
Starting From $0.83

Part Details

  • ESD Protection:
    • ±15kV-Human Body Model
    • ±6kV-IEC 1000-4-2, Contact Discharge
    • ±12kV-IEC 1000-4-2, Air-Gap Discharge
  • Guaranteed 52Mbps Data Rate
  • Guaranteed 15ns Receiver Propagation Delay
  • Guaranteed 2ns Receiver Skew
  • Guaranteed 8ns Package-to-Package Skew Time
  • VL Pin for Connection to FPGAs/ASICs
  • Allow Up to 128 Transceivers on the Bus (1/4-unit-load)
  • Tiny SOT23 Package
  • True Fail-Safe Receiver
  • -7V to +12V Common-Mode Range
  • 3V to 5.5V Power-Supply Range
  • Enable (High and Low) Pins for Redundant Operation
  • Three-State Output Stage (MAX3281E/MAX3283E)
  • Thermal Protection Against Output Short Circuit
  • AEC-Q100 (MAX3280EAUK/V+ Only)
MAX3281E
±15kV ESD-Protected 52Mbps, 3V to 5.5V, SOT23 RS-485/RS-422 True Fail-Safe Receivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RS-485 and RS-422 2
MAX485E PRODUCTION ±15kV ESD-Protected, Slew-Rate-Limited, Low-Power, RS-485/RS-422 Transceivers
MAX3485E PRODUCTION 3.3V Powered, ±15kV ESD-Protected, 12Mbps, Slew-Rate-Limited True RS-485/RS-422 Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed