MAX3241

PRODUCTION

3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers

Part Models
12
1ku List Price
Starting From $2.65

Part Details

  • Integrated Features Saves Board Space and Simplifies Design
    • Charge Pump Circuitry Eliminates the Need for a Bipolar ±12V Supply
    • Wide Single-Supply Operation From +3V to +5.5V Supply
    • Always-On Extra Outputs Enable Monitoring of External Devices
  • Power Saving Extends Battery Life
    • 1µA Supply Current in Shutdown Mode While Receiver is Active (MAX3222, MAX3237, MAX3241)
MAX3241
3.0V to 5.5V, Low-Power, Up to 1Mbps, True RS-232 Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules

Latest Discussions

Recently Viewed