MAX3229AE

PRODUCTION

±15kV ESD-Protected +2.5V to +5.5V RS-232 Transceivers in UCSP and WLP

Part Models
1
1ku List Price
Starting From $3.23
Viewing:

Part Details

  • 6 × 5 Chip-Scale Package (UCSP) and WLP Package
  • ESD Protection for RS-232 I/O Pins:
    • ±15kV—IEC 1000-4-2 Air-Gap Discharge
    • ±8kV—IEC 1000-4-2 Contact Discharge
    • ±15kV—Human Body Model
  • 1µA Low-Power AutoShutdown
  • 250kbps Guaranteed Data Rate
  • Meets EIA/TIA-232 Specifications Down to +3.1V
  • RS-232 Compatible to +2.5V Allows Operation from Single Li+ Cell
  • Small 0.1µF Capacitors
  • Configurable Logic Levels
MAX3229AE
±15kV ESD-Protected +2.5V to +5.5V RS-232 Transceivers in UCSP and WLP
MAX3228E, MAX3229E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3229AE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed