MAX3229

PRODUCTION

+2.5V to +5.5V RS-232 Tranceivers in UCSP

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 6 x 5 Chip-Scale Packaging (UCSP)
  • 1µA Low-Power AutoShutdown
  • 250kbps Guaranteed Data Rate
  • Meets EIA/TIA-232 Specifications Down to +3.1V
  • RS-232 Compatible to +2.5V Allows Operation from Single Li+ Cell
  • Small 0.1µF Capacitors
  • Configurable Logic Levels
MAX3229
+2.5V to +5.5V RS-232 Tranceivers in UCSP
MAX3228, MAX3229: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX3229 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed