MAX3223E

PRODUCTION

±15kV ESD-Protected, 1µA, 3.0V to 5.5V, 250kbps, RS-232 Transceivers with AutoShutdown

Part Models
14
1ku List Price
Starting From $4.05

Part Details

  • For Space-Constrained Applications:
    • MAX3228E/MAX3229E: ±15kV ESD-Protected, +2.5V to +5.5V RS-232 Transceivers in UCSP™
    • MAX3222E/MAX3232E/MAX3237E/MAX3241E/MAX3246E: ±15kV ESD-Protected Down to 10nA, +3.0V to +5.5V, Up to 1Mbps, True RS-232 Transceivers (MAX3246E Available in a UCSP Package)
  • For Data Cable Applications:
    • MAX3380E/MAX3381E: +2.35V to +5.5V, 1µA, 2Tx/2Rx RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
MAX3223E
±15kV ESD-Protected, 1µA, 3.0V to 5.5V, 250kbps, RS-232 Transceivers with AutoShutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX3223EEVKIT

Evaluation Kit for the MAX3223E

Features and Benefits

  • Single-Supply Operation
  • 6-Pin Signal Header
  • DCE-Connected DB9 Socket
  • Digital Loopbacks
  • RS-232 Loopbacks
  • Hardware Handshake Loopbacks
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3223E evaluation kit (EV kit) provides a proven design to evaluate the MAX3223E 1μA supply cur­rent, 1Mbps, 3.0V to 5.5V, RS-232 transceivers with AutoShutdown™.

The MAX3223E EV kit PCB comes with a MAX3223EEUP+ installed.

Applications

  • Battery-Powered Equipment
  • Cell Phones
  • Handheld Equipment
  • Notebook, Subnotebook, and Palmtop Computers
  • Peripherals
  • Printers

MAX3223EEVKIT
Evaluation Kit for the MAX3223E

Latest Discussions

Recently Viewed