MAX3207E

PRODUCTION

Dual, Quad, and Hex High-Speed Differential ESD-Protection ICs

Part Models
2
1ku List Price
Starting From $0.70

Part Details

  • Low Input Capacitance of 2pF Typical
  • Low Channel-to-Channel Variation of 0.05pF from I/O to I/O
  • High-Speed Differential or Single-Ended ESD Protection
    • ±15kV-Human Body Model
    • ±8kV-IEC 61000-4-2, Contact Discharge
    • ±15kV-IEC 61000-4-2, Air-Gap Discharge
  • Integrated Transient Voltage Suppressor (TVS)
  • Optimized Pinout for Minimized Stub Inductance on Controlled-Impedance Differential-Transmission Line Routing
  • -40°C to +125°C Automotive Operating Temperature Range
  • WLP Packaging Available
MAX3207E
Dual, Quad, and Hex High-Speed Differential ESD-Protection ICs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

Features and Benefits

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

Product Details

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

eval board
EVAL-ISOMAX

Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI

Features and Benefits

  • Low-cost integrated monitoring for BMS with on-board MCU and dual isoSPI chip
  • Demonstrates SPI to isoSPI 2-wire datalinks
  • Includes two isoSPi ports for reversible isoSPI support
  • Configurable powering options for LPCM support isoSPI connections through simple DuraClik connectors
  • Stackable and allows daisy chain of up to eight (8) ADBMS6830BMSW boards
  • With PC-based software for control and data analysis using Broad Market Browser BMS GUI

Product Details

The EVAL-ISOMAX is an integrated dual isoSPI adapter and microcontroller board featuring the MAX32670 high-reliability, ultralow power microcontroller and the ADBMS6822 dual isoSPI transceiver. This board allows multiple ADBMS68xx battery monitors to be connected through daisy-chain configuration. The EVAL-ISOMAX also features reversible isoSPI, which enables a redundant path to the peripheral units. The PCB components and DuraClik connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions.

APPLICATIONS

  • IOT Battery Management
  • Industrial Machine Vision
  • Power Tools
  • Mobile Robotics Battery Management
  • Industrial Equipment Battery Monitoring
  • Adaptive Battery Type System Monitoring
  • Portable Energy Storage Systems
  • Electric 2-Wheelers (E2Ws) such as E-scooter, E-bikes
  • Light Electric Vehicles (LEV)

AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
EVAL-ISOMAX
Low-cost Integrated BMS Monitor with On-board MCU and Dual isoSPI

Latest Discussions

No discussions on MAX3207E yet. Have something to say?

Start a Discussion on EngineerZone®