MAX3203E

PRODUCTION

Low-Capacitance, 2/3/4/6-Channel, ±15kV ESD-Protection Arrays for High-Speed Data Interfaces

Lowest Capacitance 2-/3-/4-/6-Channel ESD-Protection Arrays in WLP

Part Models
4
1ku List Price
Starting From $1.35
Viewing:

Part Details

  • High-Speed Data Line ESD Protection
    • ±15kV—Human Body Model
    • ±8kV—IEC 61000-4-2, Contact Discharge
    • ±15kV—IEC 61000-4-2, Air-Gap Discharge
  • Tiny WLP Package Available
  • Low 5pF Input Capacitance
  • Low 1nA (max) Leakage Current
  • Low 1nA Supply Current
  • +0.9V to +5.5V Supply Voltage Range
  • 2-, 3-, 4-, or 6-Channel Devices Available
MAX3203E
Low-Capacitance, 2/3/4/6-Channel, ±15kV ESD-Protection Arrays for High-Speed Data Interfaces
MAX3202E, MAX3203E, MAX3204E, MAX3206E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3203e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed